For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
DG - Rotary fitting, straight, ball bearing
Bill of material
DG NW 20 HS
DES
Identifier
DG NW 20 HS
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
25 mm
G
Thread G
M 36 x 2
L1
Length L1
96 mm
L2
Length L2
75.0 mm
S1
Width across flats S1
41 mm
S2
Width across flats S2
41 mm
S3
Width across flats S3
46 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.